IESNA:LM-63-2002
[TEST]P1334458
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209827DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]90
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.1 4.7 7.1 11.7 22.1 60.9 140.6 275.5 412.8 460.1
502.3 531.6 563.9 591.3 609.1 627.7 638.3 641.6 635.4 621.9
604 577.1 549.9 518.6 488.2 444.1 392.3 331.1 279.2 146.4
62.9 15.9 6.9 2.5 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.1 4.7 7.3 11.6 22.6 63.5 147.1 270.3 408.2 458.6
493 527.3 558.5 582.9 604.5 619.2 629.1 630.1 623.7 611.9
594.2 571.5 542.8 514.3 481.7 434.1 387.6 331 269.6 145.6
63.3 15.3 6.7 2.6 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.1 4.6 7.2 11.4 22.2 59.4 138.8 265.8 398 441.8
484 518.8 546.1 568.2 585.7 600.7 608.1 609.6 604.2 593.1
575.7 554.9 531.2 496.1 460.9 419.4 367.1 311.4 257.5 138.5
58.4 15.1 6.5 2.7 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.1 4.6 7.2 11.5 22.1 57.5 139.4 258.2 381.4 431.6
468.9 501.7 526.2 546.7 562.3 573.8 579.9 580.9 576.2 565
550.3 530.7 504.7 474.9 438.5 395.7 343.3 294.2 235.9 122.2
55.9 15.7 6.5 2.6 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.1 4.5 7.1 11.3 20.7 56.3 132.5 244.2 363.6 404.2
441.7 474.6 498.8 516.9 530.3 539.1 544.9 546.2 541.8 532
516.8 497.1 468.6 438.6 403.3 354.5 309.2 260.9 210.3 107.9
50.4 15.7 6.1 2.6 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.1 4.6 7.2 11.1 20.6 51.9 119.9 225.8 336.2 378
413.2 441.2 465.8 482.8 495.2 503.3 507.8 508.1 504 494.5
478.9 456.6 428.2 397.3 358.6 316.5 273.1 228.4 182.7 91.7
43.6 15.2 5.9 2.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.1 4.4 7 10.9 19.6 50.1 108.9 202 308 345.5
377 403 422.2 439 450.5 457 460.8 460.2 454.9 442.9
426.5 404.4 375.7 345.1 307.1 269.4 226.6 186.4 146 72.9
36.8 13.6 5.5 2.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.1 4.5 6.9 10.9 18.2 45.2 99.5 177.9 271.8 306.8
336.2 360.4 379.9 392.5 402.1 406.8 408.3 406.1 399.1 387.6
369.6 348.2 318.5 289.7 255 221.1 185.6 150.6 117.9 60.7
30.7 12.8 5 2.4 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.1 4.5 6.7 10.4 17 40.6 88.3 157.1 236.8 267.3
293.5 315.3 330.9 341.8 348.8 351.3 350.8 346.4 338.8 325.7
310.4 288.5 261.8 230.7 203.8 170.7 140.8 116.3 90.2 47.5
26.3 11.8 4.6 2.2 1 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.1 4.4 6.7 10.1 16.3 37.1 77 135.3 204 228.5
250.3 265.7 278.7 287.4 291.4 291.6 289 282.8 273.9 262
244.2 224.5 202.3 177.7 154.6 129.6 108.2 87.1 70.2 38.7
21.3 10.9 4.1 2 0.9 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.1 4 5.3 6.9 9.1 11.6 16.6 23.1 27.6 28.3
28.4 28.2 27.5 26.9 25.8 24.5 22.9 21.1 19.5 17.6
15.8 14.1 12.6 11 9.4 7.6 5.8 4.5 3.5 2.2
1.3 0.7 0.3 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.1 3.6 4 4.3 4.5 4.6 4.5 4.1 3.5 3.3
3.1 2.9 2.6 2.4 2.3 2 1.9 1.6 1.4 1.1
1 0.8 0.7 0.7 0.5 0.4 0.3 0.2 0.2 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.1 3.2 2.9 2.7 2.4 2 1.7 1.4 1.1 1
0.9 0.8 0.7 0.7 0.6 0.5 0.4 0.3 0.2 0.2
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.1 2.7 2.2 1.8 1.5 1.1 0.8 0.5 0.3 0.2
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.1 2.3 1.8 1.3 1 0.7 0.3 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0
3.1 2.2 1.6 1.1 0.7 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.4
0.4 0.3 0.3 0.2 0.2 0.2 0.1 0 0
3.1 2.1 1.6 1.1 0.7 0.4 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.2 0.3 0.4 0.4 0.5 0.5 0.5
0.4 0.4 0.3 0.2 0.2 0.2 0.1 0.1 0
